IESNA:LM-63-2002
[TEST]P954656
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]50089
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
5487.4 5993.4 6543.8 7128.4 7634.4 8058.4 8379.8 8567.8 8598.6 8506.3
8410.5 8403.7 8461.8 8588.3 8885.8 9627.7 11470.5 14236.4 16701.4 18595.5
20051.9 21426.3 22667.4 23833.2 24616.2 23487.9 19012.6 13299.6 9196.9 6184.8
2608.6 827.4 393.2 170.9 54.7 0 0
5487.4 6003.6 6584.8 7148.9 7658.4 8082.3 8424.2 8612.2 8639.6 8557.5
8451.6 8448.1 8492.6 8622.5 8926.8 9508 11094.4 13791.9 16540.7 18503.2
20017.7 21542.6 22708.4 23850.3 24694.8 23966.6 19822.9 14154.3 9637.9 6413.9
2776.2 899.2 458.1 201.7 71.8 0 0
5487.4 5996.8 6560.9 7104.5 7590 7993.4 8304.5 8499.4 8519.9 8448.1
8369.5 8355.8 8403.7 8533.6 8824.2 9367.8 10656.8 13087.6 15822.7 17949.3
19522 21176.8 22746 24185.4 25402.5 25751.3 22961.4 17867.2 12055.1 7829.3
3624 1429.1 803.4 444.5 205.1 68.4 0
5487.4 5955.7 6478.8 6998.5 7436.1 7808.8 8106.2 8260.1 8311.4 8280.6
8222.5 8215.6 8256.7 8318.2 8489.2 8834.5 9422.5 10776.4 13087.6 15740.7
18099.7 20291.3 22527.2 24633.3 26647 28219.7 29283 29368.5 27529.1 21840
12273.9 4393.3 1764.2 943.6 434.2 99.1 0
5487.4 5887.4 6348.9 6824.2 7237.8 7590 7870.3 8058.4 8143.9 8164.4
8160.9 8181.5 8239.6 8294.3 8403.7 8653.3 9090.9 9750.7 10985 13070.5
15795.4 18704.9 21631.5 24677.7 27190.6 29563.3 31891.6 34493.4 36520.8 35030.2
27713.7 15265.4 6007 2687.3 1135.1 116.2 0
5487.4 5849.8 6256.6 6666.9 7043 7388.3 7668.6 7887.4 8007.1 8092.6
8154.1 8253.3 8403.7 8523.4 8636.2 8814 9193.5 9802 10732 11870.5
13549.2 15747.5 18250.2 20937.4 23710.2 26783.8 30216.4 34247.3 39799.6 43098.8
39430.3 29638.6 16120.2 5750.6 1429.1 82.1 0
5487.4 5829.2 6229.3 6642.9 7008.8 7354.1 7651.5 7866.9 7996.8 8078.9
8164.4 8263.5 8407.1 8533.6 8666.9 8865.2 9234.5 9832.8 10769.6 11976.5
13586.8 15740.7 18185.2 20817.8 23645.2 26753 30260.8 34503.7 39792.7 42900.5
38893.6 29071 16041.5 5866.9 1412 92.3 0
5487.4 5760.9 6089.1 6448.1 6793.4 7128.4 7429.3 7682.3 7863.5 8003.7
8150.7 8328.5 8523.4 8687.5 8848.1 9077.2 9446.5 10017.4 10865.3 12020.9
13491 15289.4 17446.7 19932.3 22742.6 25905.1 29358.2 33088.2 37669.6 41170.6
36384.1 22722.1 10308 3507.8 834.2 71.8 0
5487.4 5716.4 5962.6 6246.4 6554.1 6865.2 7172.9 7443 7689.1 7904.5
8130.2 8345.6 8550.7 8731.9 8937 9234.5 9661.9 10321.7 11313.2 12667.1
14458.6 16595.4 19074.1 21781.9 24537.5 27436.8 30414.7 33577.2 36722.6 37782.4
33570.3 22499.9 9678.9 2902.7 1169.3 324.8 0
5487.4 5637.8 5815.6 6020.7 6277.1 6557.5 6831 7114.8 7374.6 7637.9
7904.5 8147.3 8352.4 8571.2 8803.7 9080.6 9511.4 10202 11268.7 12824.3
14848.3 17183.5 19682.7 22216.1 24739.3 27272.7 29881.3 32380.5 33519 31348
24684.6 12383.3 3343.7 1268.4 690.6 191.5 0
5487.4 5555.7 5644.6 5788.2 5979.7 6188.2 6437.8 6680.6 6943.8 7190
7477.2 7754.1 8027.6 8314.8 8612.2 8967.8 9456.7 10215.7 11357.6 13063.7
15303.1 17959.6 20523.7 22732.4 24643.5 26452.1 27922.3 28271 26493.2 21645.1
13504.7 4936.9 991.5 304.3 106 37.6 0
5487.4 5514.7 5552.3 5661.7 5819 5993.4 6201.9 6417.3 6649.8 6899.4
7166 7439.6 7740.4 8048.1 8390 8800.3 9337.1 10126.8 11234.6 12752.5
14786.8 17145.9 19310 20657.1 21275.9 21388.7 20930.6 19481 16824.5 12899.6
7593.4 2584.7 588.1 167.5 47.9 20.5 0
5487.4 5460 5463.4 5521.5 5627.5 5757.5 5914.7 6082.2 6249.8 6407
6581.4 6742.1 6930.1 7111.3 7309.6 7549 7901.1 8455 9330.2 10605.5
12243.1 13904.7 15050.1 15210.7 14294.5 12591.9 10157.6 7131.9 4065.1 1859.9
796.6 300.9 112.8 44.4 20.5 3.4 0
5487.4 5364.3 5292.5 5251.5 5217.3 5155.7 5049.7 4882.2 4660 4396.7
4095.9 3777.9 3459.9 3176.2 2957.4 2796.7 2680.4 2636 2865 3395
3983 4465.1 4437.7 3658.2 2564.2 1709.5 1182.9 824 550.4 341.9
215.4 136.8 68.4 27.4 6.8 0 0
5487.4 5275.4 5111.3 4906.1 4612.1 4246.3 3815.5 3333.4 2820.6 2318
1952.2 1760.7 1719.7 1736.8 1794.9 1846.2 1887.2 1890.7 1846.2 1753.9
1651.3 1548.8 1439.4 1319.7 1162.4 967.6 755.6 543.6 406.9 297.4
191.5 112.8 44.4 17.1 6.8 0 0
5487.4 5196.7 4902.7 4509.5 3969.4 3377.9 2759.1 2212 1897.5 1791.5
1736.8 1688.9 1651.3 1613.7 1593.2 1579.5 1562.4 1524.8 1442.8 1323.1
1203.5 1083.8 967.6 834.2 700.9 584.6 499.2 423.9 335.1 229.1
116.2 58.1 27.4 10.3 0 0 0
5487.4 5118.1 4704.4 4075.3 3377.9 2670.2 2112.9 1900.9 1839.4 1788.1
1736.8 1685.5 1634.2 1583 1507.7 1422.3 1323.1 1206.9 1080.4 957.3
841.1 738.5 656.4 591.5 529.9 471.8 410.3 324.8 222.2 150.4
99.1 54.7 23.9 10.3 0 0 0
5487.4 5070.2 4506.1 3771.1 2943.7 2246.2 1962.5 1904.3 1849.6 1791.5
1743.6 1685.5 1624 1548.8 1453 1333.4 1203.5 1070.1 929.9 793.2
680.4 608.6 557.3 509.4 458.1 406.9 348.7 276.9 218.8 174.4
126.5 82.1 27.4 3.4 0 0 0
5487.4 5001.9 4314.7 3442.8 2588.1 2082.1 1969.3 1914.6 1859.9 1801.8
1750.5 1695.8 1630.8 1541.9 1422.3 1295.8 1141.9 988.1 820.5 700.9
622.2 574.4 536.8 495.7 451.3 396.6 328.2 270.1 225.6 177.8
129.9 82.1 23.9 0 0 0 0
5487.4 4995 4253.1 3316.3 2451.4 2061.6 1989.8 1931.7 1873.6 1818.9
1764.2 1702.6 1637.7 1541.9 1425.7 1271.8 1097.5 923.1 779.5 670.1
601.7 557.3 516.3 471.8 420.5 355.6 283.8 235.9 191.5 147
99.1 54.7 13.7 0 0 0 0
5487.4 4995 4208.7 3248 2393.2 2061.6 2003.5 1945.4 1880.4 1818.9
1764.2 1706 1641.1 1555.6 1446.2 1295.8 1111.1 926.5 769.3 653
584.6 543.6 502.6 454.7 396.6 314.5 242.7 201.7 164.1 123.1
78.6 30.8 3.4 0 0 0 0
5487.4 5012.1 4229.2 3258.2 2393.2 2061.6 2003.5 1945.4 1883.8 1825.7
1767.6 1709.5 1647.9 1565.9 1456.5 1288.9 1104.3 912.8 755.6 642.8
581.2 540.2 495.7 451.3 389.8 294 229.1 191.5 150.4 109.4
68.4 23.9 0 0 0 0 0
